??
CAD model selection
HELP_VARIABLE
Part Number
460S-4
Series
Series 400-7700
Mounting Options
Wheel Dia.
Inch
Plate Size
3 5/8" x 2 7/8"
Bolt Hole Spacing
2 15/16" x 1 3/4"
Mounting Bolt Dia.
5/16 Inch
Tread Width
Inch
Tread Type
Wheel Bearing
Caster Brake
Thread Guards
Load Height
5 Inch
Swivel Rad.
3 7/16 Inch
Capacity
300 lbs
Download CAD models
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.